IESNA:LM-63-2002
[TEST]P1388922
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-835-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15680.8
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
107.7 128.4 178.1 339.7 911.4 1549.4 2137.7 2518.9 2895.9 3380.6 3997.9 4635.9 5522.4 6359.3 7063.6 7656.0 8202.9 8737.3 
9304.9 10054.7 10920.6 11736.7 11948.0 11595.9 11007.6 10336.5 9822.7 9391.9 7759.6 5062.6 2423.6 1172.4 621.4 252.7 145.0 
78.7 45.6 0.0 
107.7 132.6 178.1 331.4 845.1 1524.6 2075.6 2489.9 2895.9 3376.4 3935.7 4652.4 5493.4 6251.6 6968.3 7556.6 8099.3 8608.9 
9188.9 9913.9 10812.9 11649.7 11939.7 11587.6 10962.0 10315.7 9777.2 9325.6 7772.0 5075.0 2473.3 1172.4 625.6 244.4 140.9 
74.6 45.6 0.0 
107.7 128.4 169.9 323.1 774.7 1404.4 2034.1 2456.7 2862.7 3326.7 3881.9 4586.2 5315.3 6073.4 6699.0 7142.3 7589.7 8136.6 
8762.2 9499.6 10518.7 11691.2 12250.5 12022.6 11281.0 10543.6 10042.3 9632.2 8227.7 5588.7 2871.0 1325.7 629.7 236.1 149.1 
82.9 49.7 0.0 
107.7 128.4 161.6 277.6 667.0 1271.9 1839.4 2336.6 2763.3 3219.0 3753.4 4399.7 5075.0 5746.2 6313.7 6786.0 7105.0 7585.6 
8252.6 9089.5 10257.7 11475.7 12436.9 12486.6 11844.5 10982.7 10415.2 10038.2 8811.9 6599.6 3699.6 1682.0 741.6 269.3 149.1 
95.3 62.1 0.0 
107.7 128.4 157.4 236.1 484.7 986.0 1557.7 2129.4 2593.4 3032.6 3525.6 4138.7 4785.0 5476.9 6061.0 6566.4 6918.6 7200.3 7618.7 
8306.5 9387.7 10899.9 12329.2 12851.2 12366.5 11492.3 10945.5 10568.5 9391.9 7730.6 4979.7 2266.1 1015.0 377.0 169.9 116.0 
82.9 0.0 
107.7 124.3 149.1 194.7 331.4 642.1 1164.1 1677.9 2249.6 2726.0 3177.6 3691.3 4275.4 4851.3 5518.3 6052.7 6479.4 6794.3 7026.3 
7432.3 8070.3 9222.0 11020.0 12457.6 12830.5 11968.7 11355.6 10895.7 9847.6 8376.9 6330.3 3741.0 1880.9 737.4 261.0 153.3 
111.9 0.0 
107.7 124.3 136.7 165.7 223.7 360.4 625.6 1056.4 1528.7 2050.7 2556.2 3103.0 3575.3 4089.0 4648.3 5220.0 5708.9 6156.3 6491.9 
6835.7 7266.6 7946.0 9031.5 10696.9 12362.3 12942.3 12590.2 12134.5 10514.6 8729.0 6972.4 5580.4 3542.2 1673.7 679.4 
219.6 149.1 0.0 
107.7 120.1 132.6 153.3 190.6 256.9 426.7 704.3 1122.7 1561.9 2054.9 2568.6 3069.9 3575.3 4072.4 4635.9 5124.7 5626.0 6044.4 6467.0 
6902.0 7473.7 8347.9 9640.5 11438.5 12772.5 13033.5 12888.5 11484.0 9478.9 7519.3 6003.0 4325.2 2431.9 1019.1 285.9 
169.9 0.0 
107.7 116.0 128.4 145.0 165.7 203.0 285.9 418.4 675.3 1027.4 1445.9 1889.1 2378.0 2871.0 3388.9 3910.9 4412.2 4930.0 5423.0 5899.4 
6400.7 6993.2 7776.2 8799.5 10121.0 11765.7 12519.8 12751.8 12428.6 10924.7 8857.5 6819.2 4843.0 3156.9 1400.3 464.0 
194.7 0.0 
107.7 116.0 120.1 128.4 132.6 145.0 157.4 182.3 215.4 273.4 368.7 509.6 704.3 981.9 1305.0 1665.4 2054.9 2514.7 3007.7 3562.9 4163.6 4867.9 
5704.7 6707.3 7863.2 9097.7 9847.6 10328.2 11094.6 10688.6 8857.5 6139.7 3699.6 1943.0 816.1 240.3 157.4 0.0 
107.7 111.9 111.9 111.9 116.0 116.0 116.0 120.1 116.0 120.1 120.1 124.3 132.6 140.9 165.7 190.6 227.9 277.6 343.9 439.1 559.3 741.6 986.0 1375.4 
2013.4 3140.3 4101.4 4702.2 5551.4 4747.7 3467.6 2436.0 1603.3 828.6 240.3 58.0 16.6 0.0 
107.7 107.7 107.7 103.6 103.6 103.6 103.6 99.4 95.3 95.3 95.3 95.3 91.1 87.0 87.0 87.0 91.1 99.4 107.7 120.1 136.7 149.1 169.9 198.9 261.0 443.3 
662.9 874.1 1425.1 1512.1 1068.9 650.4 377.0 174.0 70.4 29.0 12.4 0.0 
107.7 103.6 103.6 99.4 95.3 95.3 91.1 87.0 82.9 82.9 78.7 74.6 70.4 66.3 58.0 53.9 49.7 49.7 49.7 49.7 49.7 49.7 45.6 45.6 37.3 33.1 33.1 
33.1 41.4 49.7 37.3 33.1 33.1 24.9 16.6 12.4 12.4 0.0 
107.7 99.4 95.3 87.0 82.9 78.7 74.6 66.3 62.1 53.9 45.6 41.4 33.1 29.0 24.9 20.7 16.6 16.6 12.4 8.3 8.3 8.3 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 4.1 
4.1 8.3 8.3 8.3 0.0 
107.7 95.3 87.0 78.7 70.4 66.3 58.0 49.7 41.4 33.1 29.0 20.7 16.6 12.4 8.3 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
8.3 8.3 0.0 
107.7 91.1 78.7 70.4 62.1 49.7 45.6 37.3 29.0 20.7 16.6 8.3 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
8.3 0.0 
107.7 87.0 74.6 62.1 53.9 45.6 33.1 24.9 20.7 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 
4.1 0.0 
107.7 87.0 70.4 58.0 45.6 37.3 29.0 20.7 16.6 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 
0.0 
107.7 82.9 70.4 53.9 45.6 37.3 24.9 16.6 12.4 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.7 87.0 70.4 53.9 45.6 33.1 24.9 20.7 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.7 87.0 70.4 58.0 45.6 33.1 29.0 20.7 16.6 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.7 87.0 70.4 58.0 45.6 33.1 29.0 20.7 16.6 12.4 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
